SATA Power Cable Adapter
GCSATAFFJoin two SATA power cables together to make a longer cable
$7.99 USD
In Stock: United States : 135 Canada : 21
This SATA power cable adapter provides two male SATA power ports, offering a cost-effective way to combine two SATA power cables into a longer SATA power cable.
The StarTech.com Advantage
- A cost-effective solution - couple two Sata power cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A5340157 |
| TechData Dis | 41337N |
| Ingram Micro USA | V06744 |
| Synnex US | STA-GCSATAFF |
| UPC Code | 065030832113 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Connector(s) | |
| Connector A | 1 - SATA Power (15 pin) Plug |
| Connector B | 1 - SATA Power (15 pin) Plug |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | SATA Power Cable Adapter |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GCSATAFF_Datasheet.pdf
English - GCSATAFF_Datasheet-ES.pdf
Español - GCSATAFF_Datasheet-FR.pdf
Français - GCSATAFF_Datasheet-IT.pdf
Italiano - GCSATAFF_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |