CHECKOUT Your Cart: Empty

18in Single Drive Round Floppy Cable - Grey

FDROUND
$8.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 38 Canada : 146
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 18in round floppy cable is designed to fit as a new or replacement cable in almost any size of computer case. The floppy drive cable features a rounded design as opposed to a flat ribbon design, providing your workstation with increased airflow capabilities and easier access to internal computer components.

The StarTech.com Advantage
  • Improves air flow inside the PC case
  • Allows for better access to the components inside the case
Features
  • Cables take up less area thereby reducing the clutter and allowing for better air flow
Applications
  • Rounded floppy cables can be used anywhere in place of flat ribbon cables.
Product Numbers
D and H FDROUND
Ingram Micro USA 366172
Synnex US STA-FDROUND
UPC Code 065030793988
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDC (34 pin; Floppy Drive) Female
Connector B 1 - IDC (34 pin; Floppy Drive) Female
Physical Characteristics
Color Gray
Product Length 18 in [457.2 mm]
Packaging Information
Shipping (Package) Weight 0.1 lb [0.1 kg]
What's in the Box
Included in Package 1 - 18 Inch Round Floppy Drive Cable
Certifications, Reports and Compatibility

Related Products

Round Dual Drive Ultra ATA IDE Hard Drive Cable
$10.99
In Stock USA: 170  |  Canada: 54
Round Dual Drive Ultra ATA IDE Hard Drive Cable
$14.99
In Stock USA: 264  |  Canada: 11
Round Dual Drive Ultra ATA IDE Hard Drive Cable
$12.99
In Stock USA: 410  |  Canada: 87
Round Floppy Drive Cable - Gray