18in Round Dual Drive Ultra ATA IDE Hard Drive Cable
IDE100RND18This 18in IDE Drive Cable is designed to fit as a new or replacement hard drive/CD-ROM cable in almost any size of computer case. The cable features a rounded design that can help increase airflow capabilities within the computer case, and provide easier access to internal computer components.
The rounded IDE cable provides two 40-pin female drive connectors, for connecting both a master and slave device to the motherboard IDE bus through a single cable, saving the install space and cost of a second cable.
Providing a cost-effective solution for connecting Ultra ATA 66/100/133 drives, this high quality IDE cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Installation is easier and less frustrating
- Allows for better access to the components inside the case
- Improves air flow inside the PC case
What's in the box
Features
- Ultra ATA 66/100/133 80 wire IDE cable
- Cables are labelled to ensure proper connection between the system board, master and slave
- Made of flexible rubber sheathing of various lengths which eliminates the need to relocate devices
- Cables take up less area thereby reducing the clutter and allowing for better air flow
Applications
- Rounded IDE cables are used anywhere that flat IDE ribbon cables are required.
Product Numbers
| Dell Harmony | A0013108 |
| TechData Dis | 20053A |
| ASI Distribution USA | 89139 |
| D and H | IDE100RND18 |
| Ingram Micro USA | 071618 |
| Synnex US | STA-IDE100RND18 |
| UPC Code | 065030789769 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 50 |
| Color | Gray |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Maximum Cable Length | 3 ft [0.9 m] |
| Maximum Data Transfer Rate | Up to 133Mbps burst transfer rate |
| Product Length | 18 in [457.2 mm] |
| Shipping (Package) Weight | 0.24 lb [0.1 kg] |
| Note | 18inches- 12 and 6 inches between connectors |
Certifications, Reports and Compatibility
Related Products





















Follow us on Twitter |