36in Round ATA 100/133 IDE Cable
IDE100RND36Connect two hard drives to a computer IDE controller
This 36in IDE Drive Cable is designed to fit as a new or replacement hard drive/CD-ROM cable in almost any size of computer case. The cable features a rounded design that can help increase airflow capabilities within the computer case, and provide easier access to internal computer components.
The rounded IDE cable provides two 40-pin female drive connectors, for connecting both a master and slave device to the motherboard IDE bus through a single cable, saving the install space and cost of a second cable.
Providing a cost-effective solution for connecting Ultra ATA 66/100/133 drives, this high quality IDE cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Improves air flow inside the PC case
- Allows for better access to the components inside the case
- Installation is easier and less frustrating
Features
- Cables take up less area thereby reducing the clutter and allowing for better air flow
- Made of flexible rubber sheathing of various lengths which eliminates the need to relocate devices
- Cables are labelled to ensure proper connection between the system board, master and slave
- Ultra ATA 66/100/133 80 wire IDE cable
Applications
- Rounded IDE cables are used anywhere that flat IDE ribbon cables are required.
Product Numbers
| Dell Harmony | A3726611 |
| TechData Dis | 10546605 |
| ASI Distribution USA | 89140 |
| Ingram Micro USA | 071620 |
| Synnex US | STA-IDE100RND36 |
| UPC Code | 065030789899 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Performance | |
| Maximum Data Transfer Rate | Up to 133Mbps burst transfer rate |
| Maximum Cable Length | 3 ft [0.9 m] |
| Physical Characteristics | |
| Cable Length | 36 in [914.4 mm] |
| Color | Gray |
| Product Length | 36 in [914.4 mm] |
| Special Notes / Requirements | |
| Note | 20 and 16 inches between connectors |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 36in Round ATA 100/133 IDE Cable |
Certifications, Reports and Compatibility
Related Products
18in Round Dual Drive Ultra ATA IDE Hard Drive Cable
Connect two hard drives to a computer IDE controller24in Round ATA 100/133 IDE Cable
Connect two hard drives to a computer IDE controller24in Dual Drive Ultra ATA IDE Cable
Connect two ATA 100/133 drives to a computer IDE controllerDownloads
Data Sheet(s)
- IDE100RND36_Datasheet.pdf
English - IDE100RND36_Datasheet-DE.pdf
Deutsch - IDE100RND36_Datasheet-ES.pdf
Español - IDE100RND36_Datasheet-FR.pdf
Français - IDE100RND36_Datasheet-IT.pdf
Italiano - IDE100RND36_Datasheet-NL.pdf
Nederlands























Follow us on Twitter | Find us on Google+