50cm Serial Attached SCSI SAS Cable - SFF8470 to SFF8482
SAS7082P50 $119.99 USD
In Stock: United States : 83 Canada : 61
Constructed of high quality components for connectivity with mission-critical networks, servers, SAS7082P50 provides reliable, high-performance drive and backplane connectivity and is backed by a lifetime warranty, ensuring optimized functionality and durability.
The StarTech.com Advantage
- Provides reliable, high-performance drive and backplane connectivity
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro USA | CK9841 |
| Synnex US | STA-SAS7082P50 |
| UPC Code | 065030826433 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 28 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil |
| Connector(s) | |
| Connector A | 1 - SFF-8470 (32 pin; Infiniband; External SAS) Plug |
| Connector B | 4 - LP4 (4 pin; Molex Large Drive Power) Male |
| 4 - SFF-8482 (29 pin; Data & Power; Internal SAS) Receptacle | |
| Physical Characteristics | |
| Color | Red |
| Wire Gauge | 26 AWG |
| Product Length | 19.7 in [50 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SAS7082P50_Datasheet.pdf
English - SAS7082P50_Datasheet-ES.pdf
Español - SAS7082P50_Datasheet-FR.pdf
Français - SAS7082P50_Datasheet-IT.pdf
Italiano - SAS7082P50_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |