6 Drive Internal U320 HPDB68 Male SCSI Terminated Cable
SCSI320INT7This LVD/SE terminated internal SCSI cable lets you connect 6 U320 hard drives to a host controller. Perfect for high-end workstations or servers with U320 SCSI drives, this 68-pin "twist-n-flat" ribbon cable is fully laminated and designed to strengthen signal integrity and offer reduced crosstalk on all pairs.
The SCSI cable features plastic pull-tabs make it easy to disconnect the cable without damage to the connectors or your drives, and includes a built-in LVD/SE terminator.
The StarTech.com Advantage
- Connects up to 6 SCSI U320 Hard Drives to the host controller
- Provides a fast data transfer rate of up to 150 Mbytes/sec
- Meets current SCSI specification for high speed U320 drives
Features
- Meets current SCSI specifications and ensures maximum performance and data integrity
- Orange color twisted pair construction
- Each connector includes a label for easy identification
- Specially designed to improve system airflow and routability
Applications
- For use in servers and storage subsystems
- High-end workstations
- Ideal when connecting 6 U320 hard drives to a host controller
- Wiring design ensures 100% compatibility with SCSI U320 & U160 Hard Drives
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 6 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| Cable Type | Flat and Twisted |
| Connectors | Half Pitch DB68 Male & 6 Half Pitch DB68 Male |
| Device 1-2 | 5” (127mm) |
| Device 2-3 | 5” (127mm) |
| Device 3-4 | 5” (127mm) |
| Device 4-5 | 5” (127mm) |
| Device 5-6 | 5” (127mm) |
| Hard Drive | Supports SCSI U320 & 160 Hard Drives |
| Number of Hard Drives | 2 |
| System to Device 1 | 21” (530mm) |
| Physical Characteristics | |
| Color | Brown |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI320INT7_Datasheet.pdf
English - SCSI320INT7_Datasheet-ES.pdf
Español - SCSI320INT7_Datasheet-FR.pdf
Français - SCSI320INT7_Datasheet-IT.pdf
Italiano - SCSI320INT7_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |