20in Slimline SATA to SATA Adapter with LP4
SLSATAM20Connect a standard SATA drive to a Slimline SATA motherboard connector
The SLSATAM20 Slimline SATA to SATA with LP4 Power Cable (20-inch) features a SATA data receptacle and a Molex (LP4) power connection on one end, and a Slimline Serial ATA plug on the other - allowing you to connect a standard SATA drive to a motherboard equipped with a Slimline SATA connector.
Constructed of only top quality materials and designed for optimum performance and reliability the SLSATAM20 supports full SATA 3.0 bandwidth (up to 6Gbps) when used with SATA 3.0 compliant drives and is backed by our lifetime warranty.
The StarTech.com Advantage
- Cost-effective solution for connecting a SATA drive to a Slimline SATA equipped computer motherboard
- Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
- Backed by StarTech.com lifetime warranty, ensuring a dependable connection
Features
- 1x SATA connector
- 1x Molex (LP4) power connector
- 1x Slimline SATA connector
- Supports full SATA 3.0 6Gbps bandwidth
- Compatible with Slimline SATA optical drives
- Provides 20" in cable length
Applications
- Add a SATA drive to a desktop PC
Product Numbers
| Dell Harmony | A2537505 |
| TechData Dis | 10547344 |
| Ingram Micro USA | V07334 |
| Synnex US | STA-SLSATAM20 |
| UPC Code | 065030833066 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - SATA (7 pin; Data) Receptacle |
| Connector B | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| 1 - Slimline SATA (13 pin; Data & Power) Plug | |
| Physical Characteristics | |
| Color | Red |
| Cable Length | 20 in [508 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 20in Slimline SATA to SATA Adapter with LP4 |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SLSATAM20_Datasheet.pdf
English - SLSATAM20_Datasheet-DE.pdf
Deutsch - SLSATAM20_Datasheet-ES.pdf
Español - SLSATAM20_Datasheet-FR.pdf
Français - SLSATAM20_Datasheet-IT.pdf
Italiano - SLSATAM20_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+