eSATA Cable Adapter
GCESATAFF $8.99 USD
In Stock: United States : 15 Canada : 16
This eSATA Cable Adapter provides two eSATA ports, offering a cost-effective way to combine two eSATA cables into a longer single eSATA cable.
The StarTech.com Advantage
- A cost-effective solution - couple two eSata cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
What's in the box
Product Numbers
| TechData Dis | 41336N |
| Ingram Micro USA | V06743 |
| Synnex US | STA-GCESATAFF |
| UPC Code | 065030832120 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Color | Black |
| Shipping (Package) Weight | 0.04 lb [0 kg] |
| Connector A | 1 - eSATA (7 pin; Data) Plug |
| Connector B | 1 - eSATA (7 pin; Data) Plug |
Certifications, Reports and Compatibility


















Follow us on Twitter |