1 ft IEEE-1394 Firewire Cable 6-6 M/M
1394MM1Connect your external FireWire hard drive or digital camcorder to a Laptop or PC.
This 1ft IEEE 1394 FireWire Cable provides two FireWire 6-pin male connectors and is constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.
Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV Camcorder to a computer, etc.).
The StarTech.com Advantage
- Designed for portability; this 1ft cable is perfect for smaller FireWire storage solutions
- Backed by a StarTech.com lifetime warranty
Features
- IEEE 1394a Standards Compliant
- Short, portable cable design
- Support for data transfer rates up to 400 Mbps
- High quality, EMI resistant shielding
- Molded strain relief connectors
Applications
- Perfect for use with portable FireWire applications
- Connect multiple FireWire devices together
- Ideal for Mass storage, Digital Video (DV), Digital Audio, Digital Cameras, Printers, Scanners, Home entertainment and other Networking products
Product Numbers
| Dell Harmony | A3840778 |
| TechData Dis | 47465V |
| ASI Distribution USA | 102890 |
| Ingram Micro USA | CT6268 |
| Synnex US | STA-1394MM1 |
| UPC Code | 065030839518 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Performance | |
| Type and Rate | FireWire 400 IEEE-1394a - 400 Mbit/s |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 30 AWG |
| Cable Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 oz [50 g] |
| What's in the Box | |
| Included in Package | 1 - 1 Ft. IEEE-1394 Firewire Cable 6-6 Pin |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- 1394MM1_Datasheet.pdf
English - 1394MM1_Datasheet-ES.pdf
Español - 1394MM1_Datasheet-FR.pdf
Français - 1394MM1_Datasheet-IT.pdf
Italiano - 1394MM1_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |