CHECKOUT Your Cart: Empty

1 ft IEEE-1394 Firewire Cable 9-6 M/M

139496MM1

Deliver high speed data transfers between your FireWire devices

$9.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 468 Canada : 33
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 1ft IEEE 1394 FireWire Cable provides one FireWire 9-pin and one FireWire 6-pin male connector and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.

Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV Camcorder to a computer, etc.).

This 1ft IEEE-1394 Firewire Cable (9-pin to 6-pin) cable provides a means to connect a FireWire 1394b device to a PC that only supports FireWire 1394a and vice versa, without costly upgrades.

The StarTech.com Advantage
  • High speed data transfer rate of up to 400 Mbits/sec
  • 2 times faster than IEEE 1394a and USB 2.0
  • Supports Plug and Play connection
  • FireWire cables meets or exceeds 1394a and 1394b standards
  • Backed by StarTech.com’s lifetime warranty
Features
  • Supports data transfer rates up to 400 Mbps
  • Hot Pluggable
  • 1394a & 1394b Standards Compliant
  • Supports a daisy-chain of up to 63 FireWire devices
  • Highest quality shielding protects from EMI (electromagnetic interference) noise
  • Twisted Pair Construction
Applications
  • Ideal for Mass storage, Digital Video (DV), Digital Audio, Digital Cameras, Printers, Scanners, Home entertainment and other Networking products
  • Connect multiple FireWire devices together
  • Perfect for use with portable FireWire applications
Product Numbers
Dell Harmony A3840779
TechData Dis 47467V
ASI Distribution USA 102796
Ingram Micro USA CT6267
Synnex US STA-139496MM1
UPC Code 065030839525
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - Firewire 800 (9 pin; IEEE 1394b) Male
Connector B 1 - Firewire 400 (6 pin; IEEE 1394a) Male
Performance
Type and Rate FireWire 400 IEEE-1394a - 400 Mbit/s
Physical Characteristics
Color Black
Wire Gauge 30 AWG
Cable Length 1 ft [0.3 m]
Packaging Information
Shipping (Package) Weight 1.8 oz [50 g]
What's in the Box
Included in Package 1 - 1 ft IEEE-1394 Firewire Cable 9-6 M/M
Certifications, Reports and Compatibility

Related Products

IEEE-1394 FireWire Cable (4-pin to 6-pin) M/M
$8.99
In Stock USA: 527  |  Canada: 175
IEEE-1394 FireWire Cable (6-pin) M/M
1394MM1 1 ft IEEE-1394 Firewire Cable 6-6 M/M Connect your external FireWire hard drive or digital camcorder to a Laptop or PC.
$8.99
In Stock USA: 536  |  Canada: 105
IEEE-1394 Firewire 800 Cable (9-pin to 6-pin) - M/M
1394_96_6 6 ft IEEE-1394 Firewire Cable 9-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99
In Stock USA: 855  |  Canada: 109
IEEE-1394 Firewire 800 Cable (9-pin to 6-pin) - M/M
1394_96_10 10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M Deliver high speed data transfers between your FireWire devices
$18.99
In Stock USA: 31  |  Canada: 57

Accessories

IEEE-1394 FireWire Adapter 4 Pin - 6 Pin  M/F
FIRE46MF IEEE-1394 FireWire Adapter 4 Pin - 6 Pin M/F Convert a 6-pin Firewire 400 cable for use with a 4-pin Firewire device
$7.99
In Stock USA: 422  |  Canada: 171
IEEE-1394 FireWire Cable (9-pin to 6-pin) M/M IEEE-1394 FireWire Cable (9-pin to 6-pin) M/M IEEE-1394 FireWire Cable (9-pin to 6-pin) M/M