6 ft IEEE-1394 Firewire Cable 4-6 M/M
1394_46_6This 6ft IEEE 1394 FireWire Cable provides one FireWire 4-pin and one FireWire 6-pin male connector and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.
Capable of data transfer rates of up to 400Mbps, FireWire technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a dv camcorder to a computer, etc.).
The StarTech.com Advantage
- Delivers high speed data transfer
- Replace worn-out or missing FireWire cables with this high quality, 6ft, 4-pin male to 6-pin male IEEE-1394 FireWire Cable
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| Dell Harmony | A0472884 |
| TechData Dis | 294897 |
| ASI Distribution USA | 87807 |
| D and H | 1394466 |
| Ingram Micro USA | 524225 |
| Synnex US | STA-1394-46-6 |
| UPC Code | 065030783262 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 150 |
| Color | Black |
| Connector A | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Connector B | 1 - Firewire 400 (6 pin; IEEE 1394a) Male |
| Maximum Cable Length | 14 ft [4.3 m] |
| Product Length | 6 ft [1.8 m] |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
























Follow us on Twitter |