6 ft IEEE-1394 Firewire Cable 9-4 M/M
1394_94_6Deliver high speed data transfers between your FireWire devices
This 6ft 1394b FireWire cable provides one FireWire 800 9-pin male connector and one FireWire 4-pin male connector, allowing you to connect your FireWire 400 devices to your FireWire 800 ports - ensuring that your high speed digital storage and video capture applications will be running at their peak.
Expertly designed to provide a high quality, long-lasting FireWire connection, the 1394b FireWire (4 pin to 9 pin) cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- High speed data transfer rate of up to 800 Mbits/sec
- 2 times faster than IEEE 1394a and USB 2.0
- Supports Plug and Play connection
- FireWire cables meets or exceeds 1394a and 1394b standards
- Backed by StarTech.com’s lifetime warranty
Features
- Fast data transfer rate of up to 800 Mbits/sec
- Hot Pluggable feature allows swapping of live devices without turning off your computer
- Compliant with 1394a & 1394b standards
- Compatible with all 1394a & 1394b PC FireWire, Apple FireWire, and Sony iLink devices
- Supports a daisy-chain of up to 63 fireWire devices
- Highest quality shielding protects from EMI (electromagnetic interference) noise
- Twisted Pair Construction
Applications
- Ideal for Mass storage, Digital Video (DV), Digital Audio, Digital Cameras, Printers, Scanners, Home entertainment and other Networking products
- Connect multiple FireWire devices together
Product Numbers
| Dell Harmony | A3977619 |
| TechData Dis | 600090 |
| ASI Distribution USA | 87599 |
| D and H | 1394946 |
| Ingram Micro USA | C79067 |
| Synnex US | STA-1394-94-6 |
| UPC Code | 065030800174 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | IEEE 1394a & 1394b |
| Connector(s) | |
| Connector A | 1 - Firewire 800 (9 pin; IEEE 1394b) Male |
| Connector B | 1 - Firewire 400 (4 pin; IEEE 1394a) Male |
| Performance | |
| Maximum Cable Length | 14 ft [4.3 m] |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft IEEE-1394 Firewire Cable 9-4 M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 1394_94_6_Datasheet.pdf
English - 1394_94_6_Datasheet-ES.pdf
Español - 1394_94_6_Datasheet-FR.pdf
Français - 1394_94_6_Datasheet-IT.pdf
Italiano - 1394_94_6_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |