1 ft Cat5e Red Snagless Crossover RJ45 UTP Cat 5e Patch Cable (Special Order)
45CROSS1RDBridge the gap in your workspace with StarTech.com’s new cross-wired patch cables. Constructed with only top quality components, the colored hoods help keep things in your department organized. Strain relief minimizes the damage to the ends of the plugs by preventing the cable from being bent at sharp angles.
The StarTech.com Advantage
- Colored hoods make it easy to tell department cables apart
- Strain relief prevents damage to cable ends
Features
- StarTech Category 5 Patch cables are constructed of top quality components
- The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
- Coloured Hoods for departmental colour coding
- StarTech Category 5 patch cables are carefully constructed and tested, to keep the Near End Crosstalk (NEXT) well within acceptable limits
- Clip protector keeps the plug from snagging while routing the cable
Applications
- Connects workstation to workstation
- Patches from hub to hub
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Type | Crossover Snag-less |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Maximum Cable Length | 328 ft [100 m] |
| Cable | 24 AWG, 4 pair UTP, CAT-5e tested to 350 MHz, type CM (UL) certified, Category 5e |
| Connectors | RJ45 Male, RJ45 Male |
| Length | 1 ft., 0.3m |
| Physical Characteristics | |
| Color | Red |
| Cable Length | 1 ft [0.3 m] |
| Product Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 Ft. Red Cat. 5E Cross Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- 45CROSS1RD_Datasheet.pdf
English - 45CROSS1RD_Datasheet-ES.pdf
Español - 45CROSS1RD_Datasheet-FR.pdf
Français - 45CROSS1RD_Datasheet-IT.pdf
Italiano - 45CROSS1RD_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |