10 ft Cat5e Blue Snagless Crossover RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord
RJ45CROSS10StarTech.com's Cat5e Crossover UTP Snagless Patch Cables offer reliable Ethernet connections. This 10 ft cable meets or exceeds all Category 5e specifications, and features a durable blue jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
To ensure long-lasting performance, our high quality Cat5e Crossover UTP Snagless Patch Cables feature a snagless design that protects the RJ45 clip from damage and makes the cables less prone to snagging during installation. The cables also feature PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
StarTech.com's 10 ft Cat5e Crossover UTP Snagless Patch Cable is constructed of only top quality materials to ensure optimum durability and is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Colored hoods make it easy to tell department cables apart
- Strain relief prevents damage to cable ends
Features
- StarTech Category 5e Patch cables are constructed of top quality components
- The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
- Coloured Hoods for departmental colour coding
- StarTech Category 5e patch cables are carefully constructed and tested, to keep the Near End Crosstalk (NEXT) well within acceptable limits
- Clip protector keeps the plug from snagging while routing the cable
Applications
- Connects workstation to workstation
- Patches from hub to hub
Product Numbers
| Ingram Micro USA | F08598 |
| Synnex US | STA-RJ45CROSS10 |
| UPC Code | 065030777087 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CM Rated |
| Cable Type | Crossover Snag-less |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 24 AWG |
| Cable Length | 10 ft [3 m] |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 10Ft Blue Cat5E Crossed Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RJ45CROSS10_Datasheet.pdf
English - RJ45CROSS10_Datasheet-DE.pdf
Deutsch - RJ45CROSS10_Datasheet-ES.pdf
Español - RJ45CROSS10_Datasheet-FR.pdf
Français - RJ45CROSS10_Datasheet-IT.pdf
Italiano - RJ45CROSS10_Datasheet-NL.pdf
Nederlands













Follow us on Twitter | Find us on Google+