100 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 100ft Patch Cord
S45PATCH100BStarTech.com's Cat5e Shielded F/UTP Snagless Patch Cables offer reliable Ethernet connections. This 100ft cable meets or exceeds all Category 5e specifications and features a durable blue jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
To reduce susceptibility to EMI/RFI and near end cross-talk, the patch cable is shielded throughout the length of the cable, as well as around the RJ45 connectors. Our Cat5e Shielded F/UTP Snagless Patch Cables also feature a snagless design that protects the RJ45 clip from snagging during installation, as well as PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage.
StarTech.com's Cat5e Shielded F/UTP Snagless Patch Cable is constructed of top quality materials (100% copper conductors, 24 Gauge Wire, 50 micron Gold Connectors) to ensure optimum durability and performance, and backed by our Lifetime Warranty.
The StarTech.com Advantage
- StarTech.com’s Cat 5e high-speed cable offers the stability and reliability required by Fast Ethernet and Gigabit Computer Networks
- Cable designed to meet or exceed Cat 5e industry standards
- Backed by StarTech.com lifetime warranty
- Shielded cable protects your high speed network from noise and EMI (electromagnetic interference)
Features
- StarTech.com Category 5e shielded cables are manufactured to meet or exceed CAT5e specifications
- Molded strain relief and stranded wires for added flexibility and durability
- Colored Hoods for departmental color coding and easy identification
Applications
- Designed for Network Adapters, Hubs, Switches, Routers, DSL/Cable Modems and other applications requiring high-speed cables
- Works with 1000 BASE-T, 100 BASE-T, 10 BASE-T, Token Ring, ATM & ISDN networks
- Suited for all industrial applications
Product Numbers
| D and H | S45PATCH100B |
| Synnex US | STA-S45PATCH100B |
| UPC Code | 065030799997 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair F/UTP |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Cable Type | Shielded Snag-less |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 24 AWG |
| Cable Length | 100 ft [30.5 m] |
| Product Length | 100 ft [30.5 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.6 lb [1.2 kg] |
Related Products
75 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 75ft Patch Cord
Make Fast Ethernet network connections using this high quality shielded Cat5e Cable50 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 50ft Patch Cord
Make Fast Ethernet network connections using this high quality shielded Cat5e Cable25 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 25ft Patch Cord
Make Fast Ethernet network connections using this high quality shielded Cat5e Cable10 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 10ft Patch Cord
Make Fast Ethernet network connections using this high quality shielded Cat5e Cable3 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 3ft Patch Cord
Make Fast Ethernet network connections using this high quality shielded Cat5e CableAccessories
50 ft Cat5e Blue Snagless Shielded RJ45 F/UTP Cat 5e Patch Cable - 50ft Patch Cord
Make Fast Ethernet network connections using this high quality shielded Cat5e CableDownloads
Data Sheet(s)
- S45PATCH100B_Datasheet.pdf
English - S45PATCH100B_Datasheet-DE.pdf
Deutsch - S45PATCH100B_Datasheet-ES.pdf
Español - S45PATCH100B_Datasheet-FR.pdf
Français - S45PATCH100B_Datasheet-IT.pdf
Italiano - S45PATCH100B_Datasheet-NL.pdf
Nederlands







Follow us on Twitter | Find us on Google+