12ft Yellow Molded Cat5e Crossover UTP Patch Cable
M45CROSS12YLStarTech.com's Cat5e UTP Crossover Patch Cables offer reliable Ethernet connections, with PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance
This 12ft (yellow) Cat 5e UTP Crossover Patch Cable is constructed of only top quality materials (100% copper conductors, 24 gauge wire, 50 micron gold connectors) to ensure optimum performance and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Colored hoods make it easy to tell department cables apart
- Strain relief prevents damage to cable ends
Features
- Coloured Hoods for departmental colour coding
- StarTech Category 5e patch cables are carefully constructed and tested, to keep the Near End Crosstalk (NEXT) well within acceptable limits
- StarTech Category 5e Patch cables are constructed of top quality components
- The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
Applications
- Connects workstation to workstation
- Patches from hub to hub
Product Numbers
| UPC Code | 065030816274 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CMG Rated (General Purpose) |
| Cable Type | Crossover Molded |
| Wiring Standard | TIA/EIA-568-B.1-2001 T568B |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Yellow |
| Wire Gauge | 24 AWG |
| Cable Length | 12 ft [3.7 m] |
| Product Length | 12 ft [3.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - SIX FOOT BLUE MOLDED CROSS PATCH CABLE |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- M45CROSS12YL_Datasheet.pdf
English - M45CROSS12YL_Datasheet-DE.pdf
Deutsch - M45CROSS12YL_Datasheet-ES.pdf
Español - M45CROSS12YL_Datasheet-FR.pdf
Français - M45CROSS12YL_Datasheet-IT.pdf
Italiano - M45CROSS12YL_Datasheet-NL.pdf
Nederlands


Follow us on Twitter | Find us on Google+