2 ft Cat5e Yellow Molded RJ45 UTP Cat 5e Patch Cable - 2ft Patch Cord
M45PATCH2YLMake Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
The M45PAT2YL Cat5e Patch Cable (2 ft) meets or exceeds all Cat 5e specifications to ensure reliable Ethernet network connections, and features a durable yellow PVC jacket that enables you to color code your network cable runs as needed.
To ensure long-lasting performance, this high quality Cat5e patch cable features molded PVC strain relief that prevents the RJ45 connector termination points from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
Constructed of only top quality materials, this Cat5e Patch Cord delivers reliable performance and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat5e cables are manufactured using high-quality copper conductors. While many cable manufacturers offer a "cheaper" cable, based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value and performance for your network cable investment.
24 AWG Wire
This Cat 5e cable is constructed with 24 gauge copper wire, to support a broad range of Ethernet applications such as Power over Ethernet (PoE). Because we use a high quality copper wire, our cables easily sustain the power required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat buildup, equipment damage and potentially, fire.
50-micron Gold Connectors
This molded patch cable offers high quality connectors comprised of 50-micron gold, to deliver optimum conductivity while eliminating signal loss due to oxidation or corrosion.
The StarTech.com Advantage
- Molded strain relief prevents the cable from being bent at sharp angles at the RJ45 connector, to minimize the stress at the plug termination point
- 50-micron gold connectors ensure optimum conductivity while eliminating network signal loss due to oxidation or corrosion
- Backed by StarTech.com lifetime warranty
Features
- Molded RJ45 connectors
- Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
- Colored hoods for departmental color coding
- Constructed with top quality components
- High quality 24 AWG copper wire
Applications
- Designed for use with Fast Ethernet networks
- Patches from hub to distribution panel
- Connects workstation to wall outlet
Product Numbers
| Dell Harmony | A4704227 |
| Ingram Micro USA | N42934 |
| Synnex US | STA-M45PATCH2YL |
| UPC Code | 065030792004 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CMG Rated (General Purpose) |
| Cable Type | Molded |
| Wiring Standard | TIA/EIA-568-B.1-2001 T568B |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Yellow |
| Wire Gauge | 24 AWG |
| Cable Length | 2 ft [0.6 m] |
| Product Length | 2 ft [0.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 FOOT YELLOW MOLDED PATCH CABLE |
Certifications, Reports and Compatibility
Related Products
1 ft Cat5e Yellow Molded RJ45 UTP Cat 5e Patch Cable - 1ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability1 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 1ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability1 ft Cat5e Black Molded RJ45 UTP Cat 5e Patch Cable - 1ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability2 ft Cat5e White Molded RJ45 UTP Cat 5e Patch Cable - 2ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability3 ft Cat5e White Molded RJ45 UTP Cat 5e Patch Cable - 3ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability2 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 2ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability2 ft Cat5e Black Molded RJ45 UTP Cat 5e Patch Cable - 2ft Patch Cord
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capabilityDownloads
Data Sheet(s)
- M45PATCH2YL_Datasheet.pdf
English - M45PATCH2YL_Datasheet-DE.pdf
Deutsch - M45PATCH2YL_Datasheet-ES.pdf
Español - M45PATCH2YL_Datasheet-FR.pdf
Français - M45PATCH2YL_Datasheet-IT.pdf
Italiano - M45PATCH2YL_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter | Find us on Google+