3 ft Cat5e Blue Molded Crossover RJ45 UTP Cat5e Patch Cable - 3ft Patch Cord
M45CROSS3BLStarTech.com's Cat5e UTP Crossover Patch Cables offer reliable Ethernet connections. This 3 ft cable meets or exceeds all Category 5e specifications and features a durable blue jacket that simplifies departmental color coding, while providing rugged flexibility for network connections.
To ensure long-lasting performance, our high quality Cat5e UTP Crossover Patch Cables offer PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
StarTech.com's 3 ft Blue Cat5e UTP Crossover Patch Cable is constructed of only top quality materials (100% copper conductors, 24 gauge wire, 50 micron gold connectors) to ensure optimum performance and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Colored hoods make it easy to tell department cables apart
- Strain relief prevents damage to cable ends
Features
- StarTech Category 5e Patch cables are constructed of top quality components
- The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
- Coloured Hoods for departmental colour coding
- StarTech Category 5e patch cables are carefully constructed and tested, to keep the Near End Crosstalk (NEXT) well within acceptable limits
Applications
- Connects workstation to workstation
- Patches from hub to hub
Product Numbers
| D and H | M45CROSS3BL |
| UPC Code | 065030783712 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Conductors | 4 pair UTP |
| Fire Rating | CMG Rated (General Purpose) |
| Cable Type | Crossover Molded |
| Wiring Standard | TIA/EIA-568-B.1-2001 T568B |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 24 AWG |
| Cable Length | 3 ft [0.9 m] |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 FOOT BLUE MOLDED CROSS PATCH CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- M45CROSS3BL_Datasheet.pdf
English - M45CROSS3BL_Datasheet-DE.pdf
Deutsch - M45CROSS3BL_Datasheet-ES.pdf
Español - M45CROSS3BL_Datasheet-FR.pdf
Français - M45CROSS3BL_Datasheet-IT.pdf
Italiano - M45CROSS3BL_Datasheet-NL.pdf
Nederlands






Follow us on Twitter | Find us on Google+