8 ft RJ11 RJ45 Retractable Patch Cable
RJ45RET8An on the go solution for connecting a computer to a network or modem.
This retractable CAT5e RJ11/RJ45 Cable is the ideal laptop accessory for mobile professionals, providing convenient RJ11 and RJ45 connections.
The retractable cable offers up to an 8ft. connection that allows you to connect your notebook computer to a wall outlet, router, hub, or any other network-enabled device, providing simple access to high-speed networks or the Internet while you are traveling.
Based on a convenient retractable design, the RJ45RET8 CAT 5e RJ11/RJ45 Cable ensures maximum convenience by eliminating cable tangles and clutter. Plus, if you don't have access to a network connection, the RJ45RET8 doubles as a modem cable to provide a dial up connection that can be used for Internet access, sending/receiving faxes etc.
The StarTech.com Advantage
- Retractable Ethernet/phone cable eliminates the bulk and inconvenience of carrying and untangling multiple cables
- Backed by StarTech.com's lifetime warranty
Features
- Compatible with both Ethernet and analog modem connections
- Includes RJ45 adapter for increased compatibility with notebooks
Applications
- Connects your notebook computer to Ethernet networks and analog modems
Product Numbers
| Dell Harmony | A2376714 |
| ASI Distribution USA | 82812 |
| Ingram Micro USA | V06144 |
| UPC Code | 065030831673 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - RJ-11 Male |
| Connector B | 1 - RJ-11 Male |
| 1 - RJ-45 Male | |
| Physical Characteristics | |
| Color | Clear |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 8 ft RJ11 RJ45 Retractable Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RJ45RET8_Datasheet.pdf
English - RJ45RET8_Datasheet-ES.pdf
Español - RJ45RET8_Datasheet-FR.pdf
Français - RJ45RET8_Datasheet-IT.pdf
Italiano - RJ45RET8_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |