50 ft Cat 6 Black Molded RJ45 UTP Gigabit Cat6 Patch Cable - 50ft Patch Cord
C6PATCH50BKMake Power-over-Ethernet-capable Gigabit network connections
The C6PATCH50BK Cat 6 Patch Cable (50 ft) meets or exceeds all Category 6 cable specifications to ensure reliable Gigabit network connections, and features a durable black PVC jacket that enables you to color code your network cable runs as needed.
To ensure long-lasting performance, this high quality Cat 6 patch cable features molded PVC strain relief that prevents the RJ45 connector termination points from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
Constructed of only top quality materials, this Gigabit Patch Cable delivers reliable performance and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat6 cables are manufactured using high-quality copper conductors. While many cable manufacturers offer a "cheaper" cable, based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value and performance for your network cable investment.
24 AWG Wire
This Cat6 cable is constructed with 24 gauge copper wire, to support a broad range of Ethernet applications such as Power over Ethernet (PoE). Because we use a high quality copper wire, our cables easily sustain the power required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat buildup, equipment damage and potentially, fire.
50-micron Gold Connectors
This molded patch cable offers high quality connectors comprised of 50-micron gold, to deliver optimum conductivity while eliminating signal loss due to oxidation or corrosion.
The StarTech.com Advantage
- 50-micron gold connectors ensure optimum conductivity while eliminating network signal loss due to oxidation or corrosion
- Molded strain relief prevents the cable from being bent at sharp angles at the RJ45 connector, to minimize the stress at the plug termination point
- Backed by StarTech.com lifetime warranty
Features
- Molded RJ45 connectors
- Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
- Colored hoods for departmental color coding
- Constructed with top quality components
- High quality 24 AWG copper wire
- ETL Verified
Applications
- Designed for use with Gigabit networks
- Patches from hub to distribution panel
- Connects workstation to wall outlet
- Extend the reach of your Gigabit network devices by 50 ft
Product Numbers
| TechData Dis | 10546162 |
| Ingram Micro USA | GE7669 |
| Synnex US | STA-C6PATCH50BK |
| UPC Code | 065030804172 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Cable Type | Molded |
| Wiring Standard | TIA/EIA-568-B.1-2001 T568B |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT6 - 500 MHz |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 24 AWG |
| Cable Length | 50 ft [15.2 m] |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 ft Black Molded Cat6 UTP Patch Cable - ETL Verified |
Downloads
Data Sheet(s)
- C6PATCH50BK_Datasheet.pdf
English - C6PATCH50BK_Datasheet-DE.pdf
Deutsch - C6PATCH50BK_Datasheet-ES.pdf
Español - C6PATCH50BK_Datasheet-FR.pdf
Français - C6PATCH50BK_Datasheet-IT.pdf
Italiano - C6PATCH50BK_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+