50 ft Black Gigabit Snagless RJ45 UTP Cat6 Patch Cable - 50ft Patch Cord
N6PATCH50BKMake Power-over-Ethernet-capable Gigabit network connections
The N6PATCH50BK Cat 6 Patch Cable (50 ft) meets or exceeds all Category 6 cable specifications to ensure reliable Gigabit network connections, and features a durable black PVC jacket that enables you to color code your network cable runs as needed.
To ensure long-lasting performance, this high quality Cat 6 patch cable features a snagless design that protects the RJ45 connector clips from damage and makes the cable less prone to snagging during installation. The cable also features molded PVC strain relief that prevents the RJ45 connector termination points from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
Constructed of only top quality materials, this Cat 6 Patch Cord delivers reliable performance and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat6 cables are manufactured using high-quality copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value and performance for your network cable investment.
24 AWG Wire
This Cat6 cable is constructed with 24 gauge copper wire, to support a broad range of Ethernet applications such as Power over Ethernet (PoE). Because we use a high quality copper wire, our cables easily sustain the power required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat buildup, equipment damage and potentially, fire.
50-micron Gold Connectors
This Cat 6 patch cable offers high quality connectors comprised of 50-micron gold, to deliver optimum conductivity while eliminating signal loss due to oxidation or corrosion.
The StarTech.com Advantage
- 50-micron gold connectors ensure optimum conductivity while eliminating network signal loss due to oxidation or corrosion
- RJ45 connector clip protectors help keep the plugs from snagging while routing the cable, for easier Cat 6 cable runs
- Backed by StarTech.com lifetime warranty
Features
- RJ45 connector clip protectors
- Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
- Colored hoods for departmental color coding
- Molded strain relief prevents the cable from being bent at sharp angles at the RJ45 connector, to minimize the stress at the plug termination point
- Constructed with top quality components
- High quality 24 AWG copper wire
- ETL Verified
Applications
- Designed for use with Gigabit networks
- Patches from hub to distribution panel
- Extend the reach of your Gigabit network devices by 50 ft
Product Numbers
| TechData Dis | 10546869 |
| ASI Distribution USA | 123960 |
| D and H | N6PATCH50BK |
| Ingram Micro USA | DM7788 |
| Synnex US | STA-N6PATCH50BK |
| UPC Code | 065030838689 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 Pair UTP |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Cable Type | Snag-less |
| Wiring Standard | TIA/EIA-568-B.1-2001 T568B |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT6 - 500 MHz |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 24 AWG |
| Cable Length | 50 ft [15.2 m] |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 ft Black Snagless Cat6 UTP Patch Cable - ETL Verified |
Related Products
Accessories
Downloads
Data Sheet(s)
- N6PATCH50BK_Datasheet.pdf
English - N6PATCH50BK_Datasheet-DE.pdf
Deutsch - N6PATCH50BK_Datasheet-ES.pdf
Español - N6PATCH50BK_Datasheet-FR.pdf
Français - N6PATCH50BK_Datasheet-IT.pdf
Italiano - N6PATCH50BK_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+