1 ft Cat 6a Blue Shielded Molded 10 Gigabit RJ45 STP Cat6a Patch Cable
C6ASPAT1BLThis high quality (blue) 1ft Cat 6a cable (STP) ensures dependable Ethernet connectivity, supporting 10 Gigabit performance up to 500 MHz - double that of standard Category 6 cable and five times the bandwidth offered by Cat5 - an excellent choice for Power over Ethernet (PoE) applications.
Plus, Cat 6a cables are backward-compatible with Cat5e and Cat6 cables, ensuring versatile network connection options.
High Quality Cat 6a Cables
All of our Cat 6a cables are constructed of high quality 26 AWG shielded copper pairs to protect against noise and EMI/RFI interference, ensuring that our Cat6a cables are more than suitable for 10GBase-T Ethernet networks and Power over Ethernet applications.
Broad Industry Compliance
StarTech.com Cat 6a patch cables provide end-to-end solutions that are tested for compliance with all TIA/ETL-568-B2.10 Category 6, UL® 444 and ROHS 2002/95/EC specifications.
Lifetime Warranty
Our Cat 6a STP patch cables are backed by Lifetime Warranty, guaranteeing durable, long term performance.
The StarTech.com Advantage
- Colored cables allow for easy identification and troubleshooting
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A3075814 |
| TechData Dis | 63352Q |
| D and H | C6ASPAT1BL |
| Ingram Micro USA | BH2904 |
| Synnex US | STA-C6ASPAT1BL |
| UPC Code | 065030835534 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil |
| Cable Type | Molded |
| Connector(s) | |
| Connector A | 1 - RJ-45 Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Cable Rating | CAT6a - 10Gbit/s |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 26 AWG |
| Cable Length | 1 ft [0.3 m] |
| Product Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1ft Blue Shielded Cat6a Molded STP Patch Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C6ASPAT1BL_Datasheet.pdf
English - C6ASPAT1BL_Datasheet-ES.pdf
Español - C6ASPAT1BL_Datasheet-FR.pdf
Français - C6ASPAT1BL_Datasheet-IT.pdf
Italiano - C6ASPAT1BL_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |