10m 10 Gb Aqua Multimode 50/125 Duplex LSZH Fiber Patch Cable LC - SC
A50FBLCSC10Deliver fast, reliable, data transfers, safely, over high end networking equipment
Perfect for fiber cable runs between multiple backbone switches, hubs and routers as well as higher end networking equipment, this high speed 10 Gigabit Multimode Duplex Fiber Cable is terminated with LC and SC connectors, and is composed of 50/125 micron OM3 aqua fiber to deliver reliable data transfers at blinding speeds.
Suited for a broad range of environments, A50FBLCSC10 is housed in a flame retardant, LSZH (Low-Smoke, Zero-Halogen) cable jacket, taking safety to a new level by ensuring minimal smoke, toxicity and corrosion in the event of a fire – making it the best choice for a wide range of environments, including industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.
The StarTech.com Advantage
- Fiber Optic cable provides a higher quality signal over a greater distance
- A more durable cable design
- Cost effective, high-bandwidth optimized for gigabit and 10 Gb networks
- Backed by StarTech.com's Lifetime Warranty
Features
- Designed to be used in 10 Gb Ethernet applications
- Attenuation loss meets or exceeds industry standards
- A solution that is cost effective and supports longer distances
- A more durable cable design
Applications
- Used in 10 Gigabit high speed network environments
- Telecommunication / Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| Dell Harmony | A1496941 |
| ASI Distribution USA | 81805 |
| Ingram Micro USA | Q16744 |
| Synnex US | STA-A50FBLCSC10 |
| UPC Code | 065030827218 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fire Rating | LSZH Rated (Low Smoke Zero Halogen) |
| Fiber Size | 50/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Maximum Data Transfer Rate | 10Gbps |
| Cable Rating | Fiber - 10 Gbit/s |
| Fiber Classification | OM3 |
| Fiber Type | Multi Mode |
| Wavelength | 850nm |
| Physical Characteristics | |
| Cable Length | 32.8 ft [10 m] |
| Color | Aqua |
| Diameter | 3mm |
| Product Length | 32.8 ft [10 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- A50FBLCSC10_Datasheet.pdf
English - A50FBLCSC10_Datasheet-DE.pdf
Deutsch - A50FBLCSC10_Datasheet-ES.pdf
Español - A50FBLCSC10_Datasheet-FR.pdf
Français - A50FBLCSC10_Datasheet-IT.pdf
Italiano - A50FBLCSC10_Datasheet-NL.pdf
Nederlands










Follow us on Twitter | Find us on Google+