10m Multimode 50/125 Duplex Fiber Patch Cable LC - SC
50FIBLCSC10Provide a high-performance link between fiber network devices
This 10m LC/SC Duplex 50/125 Multimode Fiber Patch Cable provides the necessary connection between fiber networking devices for high-speed, long distance networks.
Ensuring optimal data transfers and network stability, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
Each Duplex 50/125 Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Can maximize wiring conduit usage while minimizing installion problems
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber Optic cables provide a higher quality signal over a greater distance
- Fiber Optic cables are an ultimate solution for high-speed data transmission
What's in the box
Features
- Fiber Optic Cables are backed by StarTech.com's lifetime warranty
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
- Immune to electricty interference
- Attentuation loss meets or exceeds industry standards
Applications
- Ideal solution for data applications requiring high speed data transmission
- Broadband systems
- Telecommunication / Data communication
- Used by long distance networks with mission critical data
Product Numbers
| ASI Distribution USA | 88593 |
| D and H | 50FIBLCSC10 |
| Synnex US | STA-50FIBLCSC10 |
| UPC Code | 065030803052 |
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 32.8 ft [10 m] |
| Carton Quantity | 64 |
| Color | Orange |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Fiber Size | 50/125 |
| Fiber Type | Multi Mode |
| Product Length | 32.79 ft [10 m] |
| Shipping (Package) Weight | 0.15 lb [0.1 kg] |
| Fiber Classification | OM2 |
Certifications, Reports and Compatibility
Related Products









Follow us on Twitter |