15m Duplex MM Fiber Optic Cable LC-MTRJ
FIBLCMT15 $37.99 USD
In Stock: United States : 6 Canada : 16
Prices may be lower from Resellers: View all Resellers
Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex 62.5/125 Multimode Fiber Optic patch cable assembly. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high- speed data transmission
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- Attenuation loss meets or exceeds industry standards
- Fiber Optic Cables are backed by StarTech.com’s lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication/Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| UPC Code | 065030797894 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic MT-RJ Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 49.2 ft [15 m] |
| Product Length | 49.2 ft [15 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBLCMT15_Datasheet.pdf
English - FIBLCMT15_Datasheet-DE.pdf
Deutsch - FIBLCMT15_Datasheet-ES.pdf
Español - FIBLCMT15_Datasheet-FR.pdf
Français - FIBLCMT15_Datasheet-IT.pdf
Italiano - FIBLCMT15_Datasheet-NL.pdf
Nederlands




Follow us on Twitter | Find us on Google+