15m Multimode 62.5/125 Duplex Fiber Patch Cable LC - SC
FIBLCSC15This 15m (49.2ft) 62.5/125 micron Duplex Fiber Optic Patch Cable is terminated with one SC (male) connector and one LC (male) connector, to provide the necessary interconnect between fiber networking devices for high-speed, long distance networks.
Each Duplex Fiber Optic Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high- speed data transmission
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- Attenuation loss meets or exceeds industry standards
- Fiber Optic Cables are backed by StarTech.com’s lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication/Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| ASI Distribution USA | 88769 |
| Synnex US | STA-FIBLCSC15 |
| UPC Code | 065030797825 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 49.2 ft [15 m] |
| Product Length | 49.2 ft [15 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FIBLCSC15_Datasheet.pdf
English - FIBLCSC15_Datasheet-DE.pdf
Deutsch - FIBLCSC15_Datasheet-ES.pdf
Español - FIBLCSC15_Datasheet-FR.pdf
Français - FIBLCSC15_Datasheet-IT.pdf
Italiano - FIBLCSC15_Datasheet-NL.pdf
Nederlands







Follow us on Twitter | Find us on Google+