15m Multimode 62.5/125 Duplex Fiber Patch Cable LC -ST
FIBLCST15A high quality 15m (LC-ST) fiber patch cable constructed of 62.5/125 Multimode fiber, providing a high-performance link between fiber network devices.
To ensure optimum performance, our multimode fiber duplex cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
Backed by Lifetime Warranty, our LC-ST Multimode Fiber Patch cable is guaranteed to provide long-lasting dependability, and top quality performance.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high- speed data transmission
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- Attenuation loss meets or exceeds industry standards
- Fiber Optic Cables are backed by StarTech.com’s lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication/Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| UPC Code | 065030797757 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic ST Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 49.2 ft [15 m] |
| Product Length | 49.2 ft [15 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBLCST15_Datasheet.pdf
English - FIBLCST15_Datasheet-DE.pdf
Deutsch - FIBLCST15_Datasheet-ES.pdf
Español - FIBLCST15_Datasheet-FR.pdf
Français - FIBLCST15_Datasheet-IT.pdf
Italiano - FIBLCST15_Datasheet-NL.pdf
Nederlands



Follow us on Twitter | Find us on Google+