15m Multimode 62.5/125 Duplex Fiber Patch Cable LC - LC

FIBLCLC15

Provide a high-performance link between fiber network devices

$39.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 171 Canada : 39
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The FIBLCLC15 15-meter (49ft) Multimode 62.5/125 Duplex Fiber Patch Cable is terminated at both ends with LC (male) connectors, to provide the necessary connection between fiber networking devices for high-speed, long distance networks.

To ensure optimum performance, our multimode fiber duplex cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.

Backed by Lifetime Warranty, our LC-LC Multimode Fiber Patch cable is guaranteed to provide long-lasting dependability, and top quality performance.

The StarTech.com Advantage
  • Can maximize wiring conduit usage while minimizing installation problems
  • Fiber optic cables provide a higher quality signal over a greater distance
  • Fiber Optic cables are an ultimate solution for high- speed data transmission
  • Backed by StarTech.com lifetime warranty
Features
  • Attenuation loss meets or exceeds industry standards
Applications
  • Ideal solution for data applications requiring high speed data transmission
  • Broadband systems
  • Telecommunication/Data communication
  • Used by long distance networks with mission critical data
Product Numbers
ASI Distribution USA 87852
Synnex US STA-FIBLCLC15
UPC Code 065030797689
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 62.5/125
Connector(s)
Connector A 1 - Fiber Optic LC Male
Connector B 1 - Fiber Optic LC Male
Performance
Fiber Classification OM1
Fiber Type Multi Mode
Physical Characteristics
Color Orange
Cable Length 49.2 ft [15 m]
Product Length 49.2 ft [15 m]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - 15m Multimode 62.5/125 Duplex Fiber Patch Cable LC - LC
Certifications, Reports and Compatibility

Related Products

Multimode Duplex Fiber Cable (62.5/125, LC-LC)
$31.99
In Stock USA: 0  |  Canada: 29
Multimode Duplex Fiber Cable (62.5/125, LC-LC)