15m Single Mode Duplex Fiber Patch Cable SC-SC
SMFIBSCSC15 $66.99 USD
In Stock: United States : 18 Canada : 9
Prices may be lower from Resellers: View all Resellers View all Distributors
This 15m Single Mode Duplex Fiber Cable (SC-SC terminated) is the dependable solution for data mission-critical applications requiring high speed data transmissions, including broadband system connections, and telecommunication applications.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high- speed data transmission
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- Attenuation loss meets or exceeds industry standards
- Fiber Optic Cables are backed by StarTech.com’s lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication/Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| UPC Code | 065030788328 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 9/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Type | Single Mode |
| Physical Characteristics | |
| Color | Yellow |
| Cable Length | 49.2 ft [15 m] |
| Product Length | 49.2 ft [15 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 15m Singlemode Duplex Fiber Cable SC-SC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SMFIBSCSC15_Datasheet.pdf
English - SMFIBSCSC15_Datasheet-ES.pdf
Español - SMFIBSCSC15_Datasheet-FR.pdf
Français - SMFIBSCSC15_Datasheet-IT.pdf
Italiano - SMFIBSCSC15_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |