1m Single Mode Duplex Fiber Patch Cable SC-SC
SMFIBSCSC1Provide a high-performance link between fiber network devices
$42.99 USD
In Stock: United States : 38 Canada : 13
Prices may be lower from Resellers: View all Resellers
This 1m Single Mode Duplex Fiber Cable (SC-SC terminated) is the dependable solution for data mission-critical applications requiring high speed data transmissions, including broadband system connections, and telecommunication applications.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby making it immune to electromagnetic interference problems characteristic to copper cables
Features
- All fiber optic cables are individually tested and certified
- Made with top quality precision connectors and ferrules
- StarTech.com's lifetime warranty on cables
Applications
- Used by high-speed, long-distance networks.
- Used for connecting telecommunications equipment
Product Numbers
| UPC Code | 065030788274 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 9/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OS1 |
| Fiber Type | Single Mode |
| Physical Characteristics | |
| Color | Yellow |
| Cable Length | 3.3 ft [1 m] |
| Product Length | 3.3 ft [1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1m Single Mode Duplex Fiber Patch Cable SC-SC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SMFIBSCSC1_Datasheet.pdf
English - SMFIBSCSC1_Datasheet-DE.pdf
Deutsch - SMFIBSCSC1_Datasheet-ES.pdf
Español - SMFIBSCSC1_Datasheet-FR.pdf
Français - SMFIBSCSC1_Datasheet-IT.pdf
Italiano - SMFIBSCSC1_Datasheet-NL.pdf
Nederlands




Follow us on Twitter | Find us on Google+