2m Multimode 50/125 Duplex Fiber Patch Cable LC - MTRJ
50FIBLCMT2This 2m 50/125 Multimode LC/MT-RJ Multimode Fiber Patch Cable provides the necessary connection between fiber networking devices for high-speed, long distance networks.
Ensuring optimal data transfers and network stability, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
Each of our Fiber Patch Cables is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Fiber Optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Can maximize wiring conduit usage while minimizing installion problems
Features
- Attentuation loss meets or exceeds industry standards
- Immune to electricty interference
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
- Fiber Optic Cables are backed by StarTech.com's lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication / Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| Synnex US | STA-50FIBLCMT2 |
| UPC Code | 065030802925 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 50/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic LC Male |
| Connector B | 1 - Fiber Optic MT-RJ Male |
| Performance | |
| Fiber Classification | OM2 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 6.6 ft [2 m] |
| Product Length | 6.6 ft [2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 50FIBLCMT2_Datasheet.pdf
English - 50FIBLCMT2_Datasheet-DE.pdf
Deutsch - 50FIBLCMT2_Datasheet-ES.pdf
Español - 50FIBLCMT2_Datasheet-FR.pdf
Français - 50FIBLCMT2_Datasheet-IT.pdf
Italiano - 50FIBLCMT2_Datasheet-NL.pdf
Nederlands










Follow us on Twitter | Find us on Google+