3m Multimode 50/125 Duplex Fiber Patch Cable SC - SC
50FIBSCSC3Provide a high-performance link between fiber network devices
This 3m SC/SC Duplex 50/125 Multimode Fiber Patch Cable provides the necessary connection between fiber networking devices for high-speed, long distance networks.
Ensuring optimal data transfers and network stability, 50/125-micron cables offer nearly three times the bandwidth of 62.5/125-micron cables, so your data will be transferred at higher rates over longer distances.
Each Duplex 50/125 Multimode Fiber Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Fiber Optic cables are an ultimate solution for high-speed data transmission
- Fiber Optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Can maximize wiring conduit usage while minimizing installion problems
Features
- Attentuation loss meets or exceeds industry standards
- Immune to electricty interference
- Connectors offer greater durability in resisting pulls, strains, and impacts during cable installation and maintentance
- Fiber Optic Cables are backed by StarTech.com's lifetime warranty
Applications
- Used by long distance networks with mission critical data
- Telecommunication / Data communication
- Broadband systems
- Ideal solution for data applications requiring high speed data transmission
Product Numbers
| UPC Code | 065030803342 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 50/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM2 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 9.8 ft [3 m] |
| Product Length | 9.8 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 3m Multimode 50/125 Duplex Fiber Patch Cable SC - SC |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- 50FIBSCSC3_Datasheet.pdf
English - 50FIBSCSC3_Datasheet-DE.pdf
Deutsch - 50FIBSCSC3_Datasheet-ES.pdf
Español - 50FIBSCSC3_Datasheet-FR.pdf
Français - 50FIBSCSC3_Datasheet-IT.pdf
Italiano - 50FIBSCSC3_Datasheet-NL.pdf
Nederlands





Follow us on Twitter | Find us on Google+