50m Multimode 62.5/125 Duplex Fiber Patch Cable SC-SC
FIBSCSC50 $102.99 USD
In Stock: United States : 9 Canada : 8
Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex 62.5/125 Multimode Fiber Optic patch cable assembly. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- StarTech.com's lifetime warranty on cables
- All fiber optic cables are individually tested and certified
Applications
- Snaps close to prevent tampering
Product Numbers
| TechData Dis | 604645 |
| ASI Distribution USA | 108970 |
| Ingram Micro USA | 813347 |
| Synnex US | STA-FIBSCSC50 |
| UPC Code | 065030786867 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 164 ft [50 m] |
| Product Length | 164 ft [50 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 50m MMode Duplex Fiber Optic Cable SC-SC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBSCSC50_Datasheet.pdf
English - FIBSCSC50_Datasheet-ES.pdf
Español - FIBSCSC50_Datasheet-FR.pdf
Français - FIBSCSC50_Datasheet-IT.pdf
Italiano - FIBSCSC50_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |