50m Multimode 62.5/125 Duplex Fiber Patch Cable ST - ST
FIBSTST50 $101.99 USD
In Stock: United States : 0 Canada : 7
Prices may be lower from Resellers: View all Resellers
Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex 62.5/125 Multimode Fiber Optic patch cable assembly. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our
customers from any problems they might encounter with our cables.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- StarTech.com's lifetime warranty on cables
- All fiber optic cables are individually tested and certified
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| UPC Code | 065030786843 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic ST Male |
| Connector B | 1 - Fiber Optic ST Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 164 ft [50 m] |
| Product Length | 164 ft [50 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 50m MMode Duplex Fiber Optic Cable ST-ST |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBSTST50_Datasheet.pdf
English - FIBSTST50_Datasheet-DE.pdf
Deutsch - FIBSTST50_Datasheet-ES.pdf
Español - FIBSTST50_Datasheet-FR.pdf
Français - FIBSTST50_Datasheet-IT.pdf
Italiano - FIBSTST50_Datasheet-NL.pdf
Nederlands




Follow us on Twitter | Find us on Google+