5m Multimode 62.5/125 Duplex Fiber Patch Cable SC - SC
FIBSCSC5This 5m (16.4ft) 62.5/125 micron Duplex Fiber Optic Patch Cable is terminated with SC (male) connectors to provide the necessary interconnect between fiber networking devices for high-speed, long distance networks.
Each Duplex Fiber Optic Patch Cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The StarTech.com Advantage
- Fiber optic cables provide a higher quality signal over a greater distance
- Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
- Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems
Features
- StarTech.com's lifetime warranty on cables
- All fiber optic cables are individually tested and certified
Applications
- Used by high-speed, long-distance networks with mission critical data.
Product Numbers
| Synnex US | STA-FIBSCSC5 |
| UPC Code | 065030790413 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Fiber Size | 62.5/125 |
| Connector(s) | |
| Connector A | 1 - Fiber Optic SC Male |
| Connector B | 1 - Fiber Optic SC Male |
| Performance | |
| Fiber Classification | OM1 |
| Fiber Type | Multi Mode |
| Physical Characteristics | |
| Color | Orange |
| Cable Length | 16.4 ft [5 m] |
| Product Length | 16.4 ft [5 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 5 M Multimode Fiber Optic Cable SC-SC |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FIBSCSC5_Datasheet.pdf
English - FIBSCSC5_Datasheet-ES.pdf
Español - FIBSCSC5_Datasheet-FR.pdf
Français - FIBSCSC5_Datasheet-IT.pdf
Italiano - FIBSCSC5_Datasheet-NL.pdf
Nederlands





Follow us on Twitter |