1 Piece Cat 5 RJ45 Solid Wire Connector - 5 Pack
CRJ45SOLIDB $8.99 USD
In Stock: United States : 0 Canada : 37
Our Cat5 RJ45 1-piece connectors for solid wire (5 pk.)feature the same lifetime warranty that all of our cables do, meaning that they’ll continue to work just as long as you need them to.
Product Numbers
| Synnex US | STA-CRJ45SOLIDB |
| UPC Code | 065030778336 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Male |
| Packaging Information | |
| Package Quantity | 5 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 5 - Category 5 RJ45 Connectors for Solid Wire |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- CRJ45SOLIDB_Datasheet.pdf
English - CRJ45SOLIDB_Datasheet-ES.pdf
Español - CRJ45SOLIDB_Datasheet-FR.pdf
Français - CRJ45SOLIDB_Datasheet-IT.pdf
Italiano - CRJ45SOLIDB_Datasheet-NL.pdf
Nederlands






Follow us on Twitter |