2 Piece Cat5e RJ45 Modular Plug Connectors(Bulk)
CRJ45C5 $5.99 USD
In Stock: United States : 2405 Canada : 1253
Our Category 5 RJ45 2-piece connectors for solid wire (Bulk)feature the same lifetime warranty that all of our cables do, meaning that they’ll continue to work just as long as you need them to.
For best results, we recommend that these connectors be installed using StarTech.com's CTK400LAN or RJ4511TOOL
Product Numbers
| Ingram Micro USA | CK9830 |
| UPC Code | 065030775328 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Category 5 RJ45 Connector for Solid Wire |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- CRJ45C5_Datasheet.pdf
English - CRJ45C5_Datasheet-ES.pdf
Español - CRJ45C5_Datasheet-FR.pdf
Français - CRJ45C5_Datasheet-IT.pdf
Italiano - CRJ45C5_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |