Cat 5e RJ45 Solid Modular Plug Connector - 50 Pack
CRJ45SOL50PK $59.99 USD
In Stock: United States : 28 Canada : 39
Prices may be lower from Resellers: View all Resellers View all Distributors
This bulk pack includes 50x Category 5 RJ45 1-piece Modular Plugs for solid wire, designed for durable, dependable connections and backed by Lifetime Warranty.
Features
- Designed for Solid Twisted Pair
Applications
- Building Network Cables from Solid Twisted Pair
Product Numbers
| ASI Distribution USA | 120765 |
| UPC Code | 065030837552 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Male |
| Physical Characteristics | |
| Color | Clear |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 80 |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CRJ45SOL50PK_Datasheet.pdf
English - CRJ45SOL50PK_Datasheet-ES.pdf
Español - CRJ45SOL50PK_Datasheet-FR.pdf
Français - CRJ45SOL50PK_Datasheet-IT.pdf
Italiano - CRJ45SOL50PK_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |