1 Piece Cat 5 RJ45 Solid Wire Connector
CRJ45SOLID $5.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
Our Category 5 RJ45 1-piece connectors for solid wire (Bulk) are designed for durable, dependable connections and backed by Lifetime Warranty.
Product Numbers
| UPC Code | 065030790840 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Male |
| Physical Characteristics | |
| Color | Clear |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 32767 - RJ45 Solid Connector 50U-Gold (BULK) |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- CRJ45SOLID_Datasheet.pdf
English - CRJ45SOLID_Datasheet-ES.pdf
Español - CRJ45SOLID_Datasheet-FR.pdf
Français - CRJ45SOLID_Datasheet-IT.pdf
Italiano - CRJ45SOLID_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |