14 ft RJ11 Telephone Extension Cable
RJ11EXT14Extend the length of your RJ11 cable by an additional 14ft
$7.99 USD
In Stock: United States : 128 Canada : 13
Prices may be lower from Resellers: View all Resellers
Our 14 ft. RJ11 Telephone Extension Cable will let you increase your effective RJ11 cable lengths. Backed by lifetime warranty.
The StarTech.com Advantage
- Position your modem up to 14ft from your computer
- Replace worn-out or lost telephone cables with this high quality, 14ft RJ11 Extension Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030784825 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Conductors | 4 |
| Connector(s) | |
| Connector A | 1 - RJ-11 Male |
| Connector B | 1 - RJ-11 Female |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Wire Gauge | 24 AWG |
| Color | Beige |
| Cable Length | 14 ft [4.3 m] |
| Product Length | 14 ft [4.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 14 ft. RJ11 Telephone Extension Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RJ11EXT14_Datasheet.pdf
English - RJ11EXT14_Datasheet-DE.pdf
Deutsch - RJ11EXT14_Datasheet-ES.pdf
Español - RJ11EXT14_Datasheet-FR.pdf
Français - RJ11EXT14_Datasheet-IT.pdf
Italiano - RJ11EXT14_Datasheet-NL.pdf
Nederlands





Follow us on Twitter | Find us on Google+