25 ft RJ11 Telephone Modem Cable
RJ25FT $7.99 USD
In Stock: United States : 116 Canada : 88
Our 25 ft. RJ11 Telephone/Modem Cable gives you the chance to replace the short cables in your workspace with a single, long cable.
Backed by lifetime warranty, our RJ11 telephone cable/modem cable is durably constructed for long-lasting performance.
The StarTech.com Advantage
- Position your modem up to 25ft from your computer
- Replace worn-out, or lost telephone modem cables with this high quality, 25ft RJ11 Telephone Modem Cable
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| ASI Distribution USA | 88754 |
| Ingram Micro USA | M21636 |
| Synnex US | STA-RJ25FT |
| UPC Code | 065030788205 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 24.99 ft [7.6 m] |
| Carton Quantity | 100 |
| Color | Gray |
| Connector A | 1 - RJ-11 Male |
| Connector B | 1 - RJ-11 Male |
| Maximum Cable Length | 49.99 ft [15.2 m] |
| Product Length | 24.99 ft [7.6 m] |
| Shipping (Package) Weight | 0.31 lb [0.1 kg] |
Certifications, Reports and Compatibility
















Follow us on Twitter |