6 ft RJ11 Telephone Modem Cable
RJ6FT $6.99 USD
May be in stock with Resellers/Distributors
This 6 ft. RJ11 Telephone/Modem Cable gives you the chance to replace the short cables in your workspace with longer ones.
Backed by lifetime warranty.
The StarTech.com Advantage
- Replace worn-out, short or missing telephone cables with this high quality, 6ft RJ11 telephone modem cable
- Easy to install and use
- Backed by StarTech.com lifetime warranty
Product Numbers
| Synnex US | STA-RJ6FT |
| UPC Code | 065030777506 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Conductors | 4 |
| Connector(s) | |
| Connector A | 1 - RJ-11 Male |
| Connector B | 1 - RJ-11 Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Wire Gauge | 24 AWG |
| Color | Gray |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. RJ11 Telephone/Modem Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RJ6FT_Datasheet.pdf
English - RJ6FT_Datasheet-DE.pdf
Deutsch - RJ6FT_Datasheet-ES.pdf
Español - RJ6FT_Datasheet-FR.pdf
Français - RJ6FT_Datasheet-IT.pdf
Italiano - RJ6FT_Datasheet-NL.pdf
Nederlands









Follow us on Twitter | Find us on Google+