RJ11 Modular Plug - 6x4
CRJ11 $5.99 USD
In Stock: United States : 5046 Canada : 4069
Prices may be lower from Resellers: View all Resellers View all Distributors
This RJ11 connector/crimp connector is a cost-effective solution for terminating RJ11 cables for various networking and telecom projects. Backed by Lifetime Warranty.
Product Numbers
| UPC Code | 065030775298 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-11 (6P4C) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - RJ11 Crimp Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CRJ11_Datasheet.pdf
English - CRJ11_Datasheet-ES.pdf
Español - CRJ11_Datasheet-FR.pdf
Français - CRJ11_Datasheet-IT.pdf
Italiano - CRJ11_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |