15 ft T1 Connection Patch Cable DB15 to RJ45 M/M
DB15RJ45_15 $13.99 USD
In Stock: United States : 14 Canada : 170
Keep your T1 network running smoothly with T1 cables from StarTech.com. These cables let you connect your Ethernet LAN to your T1 digital box with confidence. You’ll get the high speed and dependable performance you need, backed by our lifetime warranty.
The StarTech.com Advantage
- StarTech.com lifetime warranty
- Designed for high speed T1 connections
What's in the box
Features
- Backed by StarTech.com lifetime warranty
- Easily connect a high speed T1 digital line to a gateway router or an Ethernet switch
- Ultra flexible PVC Jacket
Applications
- Connect a T1 line box to a router or an Ethernet switch
- Ideal for Routers, Ethernet Switches and other data communication devices
Product Numbers
| UPC Code | 065030802604 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 15 ft [4.6 m] |
| Carton Quantity | 10 |
| Color | Red |
| Connector A | 1 - DB-15 (15 pin; D-Sub) Male |
| Connector B | 1 - RJ-45 Male |
| Product Length | 15 ft [4.6 m] |
| Shipping (Package) Weight | 0.38 lb [0.2 kg] |
| Wire Gauge | 24 AWG |
Certifications, Reports and Compatibility
Accessories






Follow us on Twitter |