Clearance
25 ft T1 Connection Patch Cable DB15 to RJ45 M/M
DB15RJ45_25 $0.99 USD
In Stock: United States : 19 Canada : 15
Keep your T1 network running smoothly with T1 cables from StarTech.com. These cables let you connect your Ethernet LAN to your T1 digital box with confidence. You’ll get the high speed and dependable performance you need, backed by our lifetime warranty.
The StarTech.com Advantage
- Designed for high speed T1 connections
- StarTech.com lifetime warranty
Features
- Ultra flexible PVC Jacket
- Backed by StarTech.com lifetime warranty
- Easily connect a high speed T1 digital line to a gateway router or an Ethernet switch
Applications
- Ideal for Routers, Ethernet Switches and other data communication devices
- Connect a T1 line box to a router or an Ethernet switch
Product Numbers
| UPC Code | 065030802611 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-15 (15 pin; D-Sub) Male |
| Connector B | 1 - RJ-45 Male |
| Performance | |
| Connectors | 1 x DB15 & 1 x RJ45 |
| Length | 25ft |
| Wire Gauge | 24 AWG |
| Physical Characteristics | |
| Color | Red |
| Cable Length | 25 ft [7.6 m] |
| Product Length | 25 ft [7.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- DB15RJ45_25_Datasheet.pdf
English - DB15RJ45_25_Datasheet-ES.pdf
Español - DB15RJ45_25_Datasheet-FR.pdf
Français - DB15RJ45_25_Datasheet-IT.pdf
Italiano - DB15RJ45_25_Datasheet-NL.pdf
Nederlands






Follow us on Twitter |