1 ft N Female to RP-TNC Wireless Antenna Adapter Cable - F/M
NRPTNC1FM $28.99 USD
In Stock: United States : 259 Canada : 43
Do you need antenna cables for your wireless LAN? StarTech.com offers a variety of adapter cables to suit your specific needs.
Constructed with top quality components and backed by our lifetime warranty.
The StarTech.com Advantage
- Designed to work with wireless LAN antennas
- Extends the distance between wireless antennas and wireless networking devices
Features
- Low loss at 2.4 GHz frequency range
- Optimized for use with wireless networking devices and wireless antennas
- Converts RP-TNC type connector to N Female connector
Applications
- Conversion adapter cable for Wireless Devices with RP-TNC antenna connectors
- Designed to work with Cisco & Linksys Routers, Access Point and PCI cards
Product Numbers
| D and H | NRPTNC1FM |
| Ingram Micro USA | E24223 |
| Synnex US | STA-NRPTNC1FM |
| UPC Code | 065030803748 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | RG-400/U |
| Connector(s) | |
| Connector A | 1 - N Connector (RF Coax) Female |
| Connector B | 1 - RP-TNC (Coax; Reverse Polarity Threaded Neill) Male |
| Physical Characteristics | |
| Color | Copper |
| Cable Length | 1 ft [0.3 m] |
| Product Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 ft N Female to RP-TNC Wireless Antenna Adapter Cable - F/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- NRPTNC1FM_Datasheet.pdf
English - NRPTNC1FM_Datasheet-ES.pdf
Español - NRPTNC1FM_Datasheet-FR.pdf
Français - NRPTNC1FM_Datasheet-IT.pdf
Italiano - NRPTNC1FM_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |