1 ft N Male to SMA Wireless Antenna Adapter Cable - M/M
NSMA1MM $26.99 USD
In Stock: United States : 474 Canada : 11
Do you need antenna cables for your wireless LAN? StarTech.com offers a variety of adapter cables to suit your specific needs.
Constructed with top quality components and backed by our lifetime warranty.
The StarTech.com Advantage
- Designed to work with wireless LAN antennas
- Extends the distance between wireless antennas and wireless networking devices
Features
- Low loss at 2.4 GHz frequency range
- Optimized for use with StarTech.com’s networking devices and wireless antennas
- Converts SMA type connectors to N Male connectors
Applications
- Conversion adapter cable for Wireless Devices with SMA antenna connectors
- Designed to work with StarTech.com’s Routers, Access Point and PCI cards
- Also works with 3COM wireless networking devices
Product Numbers
| Ingram Micro USA | E24226 |
| UPC Code | 065030809627 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - N Connector (RF Coax) Male |
| Connector B | 1 - SMA (Coax; SubMiniature A) Male |
| Performance | |
| Connectors | N Male & SMA |
| Jacket | RG400U |
| Physical Characteristics | |
| Color | Copper |
| Cable Length | 1 ft [0.3 m] |
| Product Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- NSMA1MM_Datasheet.pdf
English - NSMA1MM_Datasheet-ES.pdf
Español - NSMA1MM_Datasheet-FR.pdf
Français - NSMA1MM_Datasheet-IT.pdf
Italiano - NSMA1MM_Datasheet-NL.pdf
Nederlands









Follow us on Twitter |