10 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
PB10Connect your PC or dataswitch to a parallel printer
$9.99 USD
In Stock: United States : 0 Canada : 78
This 10ft Parallel Printer Cable features a DB25 Male connector and a Centronics 36 Male connector, providing a durable connection between a dataswitch or PC and a parallel printer.
The StarTech.com Advantage
- Position your printer up to 10 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PC to a parallel printer
- Connects dataswitch to a parallel printer
Product Numbers
| Dell Harmony | A5184317 |
| ASI Distribution USA | 89172 |
| Ingram Micro USA | NE7876 |
| Synnex US | STA-PB10 |
| UPC Code | 065030772280 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 FOOT PRINTER CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PB10_Datasheet.pdf
English - PB10_Datasheet-ES.pdf
Español - PB10_Datasheet-FR.pdf
Français - PB10_Datasheet-IT.pdf
Italiano - PB10_Datasheet-NL.pdf
Nederlands













Follow us on Twitter |