10 ft Straight Through Serial Parallel Cable - DB25 F/F
SC10FF $8.99 USD
In Stock: United States : 94 Canada : 7
Prices may be lower from Resellers: View all Resellers
StarTech.com’s Standard Straight-Through Cables will help you organize your workspace so that you can get back to the task at hand. Backed by lifetime warranty.
The StarTech.com Advantage
- Position your computer up to 10 feet away from your switchbox or modem
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects a PC Serial Port to a modem or switchbox
Product Numbers
| UPC Code | 065030200721 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Cable Length | 10 ft [3 m] |
| Color | Gray |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 Ft. 25 Pin Straight Thru Cable F/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SC10FF_Datasheet.pdf
English - SC10FF_Datasheet-DE.pdf
Deutsch - SC10FF_Datasheet-ES.pdf
Español - SC10FF_Datasheet-FR.pdf
Français - SC10FF_Datasheet-IT.pdf
Italiano - SC10FF_Datasheet-NL.pdf
Nederlands


Follow us on Twitter | Find us on Google+