15 ft Smart UPS Serial Cable - DB9 M/F
SMARTUPS15 $15.99 USD
In Stock: United States : 41 Canada : 12
This 15 ft Smart UPS Serial Cable features one DB9 male connector and one DB9 female connector, providing a reliable connection between a computer and an Uninterruptible Power Supply (UPS).
The StarTech.com Advantage
- Position your UPS up to 15ft away from your computer
- Replace worn-out or lost UPS Serial Cables with this high quality, 15ft UPS Serial Cable - DB9 M/F
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| D and H | SMARTUPS15 |
| Ingram Micro USA | Q21151 |
| Synnex US | STA-SMARTUPS15 |
| UPC Code | 065030826884 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 250 |
| Color | Black |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| Product Length | 15 ft [4.6 m] |
| Shipping (Package) Weight | 0.33 lb [0.2 kg] |
Certifications, Reports and Compatibility















Follow us on Twitter |